IESNA:LM-63-2002
[TEST]P1504581
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-30)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-04-BLAK-PS (3000K_L18_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15266
TILT=NONE
1 -1 1 37 1 1 1 -1.258333 -1.258333 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8387.9 8371 8376.6 8353.1 8299.1 8247.4 8185.7 8083.4 7946.4 7803.7
7663.2 7504.8 7319.5 7118.3 6888 6590.3 5916.2 5128.7 4251.2 3316.5
2427.8 1692 1078.5 557.2 214.6 134.8 82 42.7 27 16.9
14.6 13.5 11.2 10.1 6.7 3.4 0
